Automotive gate driver ICs
Infineon gate driver ICs covering the usage of MOSFET, IGBT, and SiC in automotive applications 12 V to 1200 V with built-in protection and diagnosis
Automotive Gate Driver ICs subcategories
Automotive-qualified gate driver ICs for a broad range of applications
Infineon offers a wide range of automotive-qualified gate driver ICs covering the usage of MOSFET, IGBT, and SiC technologies in automotive applications ranging from 12 V up to 1200 V. Built-in protection and diagnosis features facilitate to meet ISO 26262 functional safety requirements.
- MOTIX™ motor gate driver ICs cover the low-voltage domain of 12 V and 48 V applications with ISO 26262-compliant full-bridge and 3-phase bridge drivers. The products are ideal for a variety of automotive applications such as electric power steering, brake booster, as well as pumps and fans.
- EiceDRIVER™ high-voltage gate driver ICs for EV applications provide galvanic isolation for automotive applications above 5 kW such as the main inverter, DC-DC converter and onboard chargers in (hybrid) electric vehicles and support IGBT and SiC technologies up to 1200 V.
- EiceDRIVER™ APD gate driver ICs are designed to replace relays and standard fuses and provide additional protection and diagnostic functions. They increase the reliability of the power net thanks to fast fault isolation in less than 100 µs, additional diagnostics, and improved protection functions, e.g., integrated wire protection.
Simplify design and optimize performance with best-in-class technology
Our MOTIX™ BLDC motor gate driver ICs cover everything you need for driving BLDC motors in 12 V and 48 V automotive applications, including protection and diagnostic features to meet stringent ISO 26262 compliance. Compared to integrated solutions such as MOTIX™ SBC or MOTIX™ MCU, this low-integrated solution with discrete components gives you the flexibility of selecting the optimal device for each function.
Typical BLDC automotive motor applications of our product portfolio include powertrain, chassis, safety, and ADAS systems such as electric power steering, brake booster, MHEV starter generator, active roll control, HVAC compressor, transfer case, and pumps and fans.
BLDC motor control
Auxiliary motor control - 12 V DC motor controller
Qualified high-voltage MOSFET, IGBT, and SiC gate driver technology
The Infineon EiceDRIVER™ high-voltage gate driver family for xEV applications includes automotive IGBT driver ICs and SiC MOSFET, providing galvanic isolation, and bidirectional signal transmission with high ambient temperature capability. They enable extremely short propagation delays keeping the designer’s flexibilities at the highest level while providing galvanic isolation using the robust Infineon coreless transformer (CT) technology. They support IGBT and SiC technologies up to 1200 V. Advanced monitoring and protection features facilitate the implementation of ISO 26262 functional safety requirements.
SiC power electronics such as CoolSiC™ - when used in xEV applications such as the main inverter, onboard charger and DC-DC converter - increase the driving range of (hybrid) electric vehicles and reduce energy losses during charging. In the automotive EiceDRIVER™ portfolio, the 1EDI303xAS variants are optimized for SiC and the portfolio will be steadily extended.
EiceDRIVER™ family products are ideal for automotive applications, such as main inverters, DC-DC converters or onboard chargers, where efficiency, space savings and safety are priorities.
Gate driver ICs for automotive power distribution
Infineon's automotive gate driver ICs for automotive power distribution can address various applications from today's distributed, through central domain oriented to centralized zonal E/E architectures. EiceDRIVER™ APD together with Infineon automotive MOSFETs combines the function of a relay and a fuse, but with much better performance in terms of response time, shutdown accuracy, power consumption, and diagnostic capabilities. Gate driver ICs plus MOSFETs are typically used once higher load currents need to be switched, or more design flexibility is requested.
Dependable electronics based on functional safety/ISO 26262
With Infineon’s innovative EiceDRIVER™ and MOTIX™ gate drivers IC product portfolio, designers are well prepared for current and future safety mobility challenges within the automotive segment. For this segment, we offer a broad product portfolio from PRO-SIL™ ISO 26262-ready classification to the most stringent PRO-SIL™ ISO 26262-compliance depending on specific customer applications. To get access to the PRO-SIL™ ISO-26262 documentation, please register on myinfineon.com with your company e-mail address. Get in touch with your respective distribution or sales contact to request the elevation of your myInfineon account to partner status. This is required for access to our MyICP portal for download.
Reduce development effort and time to market
Infineon’s EiceDRIVER™ and MOTIX™ products are accompanied by extensive documentation (e.g., application notes or design-in guidelines) as well as evaluation boards, shields for Arduino, or reference designs based on application expertise including demo code. Furthermore, Infineon provides:
- Plenty of tools for configuration (e.g., ConfigWizards), simulation and modeling (e.g., power dissipation), finder and selection tools, and utilities
- Device drivers offering for selected MOTIX™ gate driver ICs
- Training videos (online courses)
- Worldwide partner network for engineering services and software support
- Comprehensive support
The Infineon EiceDRIVER™ family includes automotive IGBT Driver IC’s & SiC MOSFET, providing galvanic isolation and bidirectional signal transmission with high ambient temperature capability. They enable extremely short propagation delays keeping the designer’s flexibilities at the highest level, while providing galvanic isolation using the robust Infineon coreless transformer (CT) technology. They support IGBT and SiC technologies up to 1200V. Advanced monitoring and protection features facilitate the implementation of ISO26262 functional safety requirements. The products operate stable in harsh EMC environments.
The products are based on a RoHS conform and robust package solution specially developed to meet automotive requirements. This results in 260°C peak reflow temperatures while still passing full AEC Q101 qualification. With our zero-defect philosophy, our market-leading products exceed AEC-Q101 automotive quality standards.
Very compact package solutions & high level of feature integration reduce the number of external component to simplify the board layout, minimize system cost and shrink the PCB space needed.
SiC power electronics such as CoolSiC™ - when used in xEV applications like the main inverter, On-board-charger & DC-DC converter - increase the driving range of (hybrid) electric vehicles and reduce energy losses during charging.
EiceDRIVER™ SiC MOSFET Gate Driver ICs are the perfect fit to CoolSiC™ MOSFETs and necessary to utilize the full performance of SiC power switches.
In the automotive EiceDRIVER™portofolio, the 1EDI303xAS variants are optimized for SiC: 1EDI3030AS, 1EDI3031AS, 1EDI3033AS. They incorporate the key features and parameters to drive SiC MOSFETS such as an enhanced switching behaviour (extended CMTI capability, fast propagation delay, switching frequency), wide output-side supply range, short internal deadtime and DESAT / OCP threshold level adaption.
The EiceDRIVER™ 1EDI302xAS/1EDI303xAS product family consists of automotive qualified, pin-compatible product variants which are optimized for IGBTs and SiC MOSFETs. The pin-compatibility makes it easy to switch between variants and swiftly adjust ECUs to different application needs.
The highly robust and proven Infineon Coreless Transformer Technology is used to provide bi-directional signal transfer across the galvanic isolation.
Comprehensive safety features and ISO 26262 compliance significantly facilitate the functional safety implementation on system level for up to ASIL D. With the compact 20-pin package, these product variants are the leanest ISO 26262-compliant gate drivers in the market.
If you are looking for dependable electronics for the (H)EV traction inverter, DCDC converters and OBC to meet stringent requirements in both quality and performance, choose Infineon‘s new automotive EiceDRIVER™ family: 1EDI3020AS, 1EDI3021AS, 1EDI3023AS, 1EDI3030AS, 1EDI3031AS and 1EDI3033AS