1EDI3026AS The EiceDRIVER™ 1EDI3026AS is an automotive qualified single channel high voltage gate driver optimized for IGBT technologies.
Overview
The EiceDRIVER™ gate driver 1EDI3026AS is a high voltage IGBT driver for automotive applications, offering 8 kV galvanic insulation with coreless transformer (CT) technology. It provides a powerful output stage with up to 20 A peak current for high power switches. It features a split output stage for different slew rates during switching on and off, achieved by separate gate resistors, and OCP protection.
Summary of Features
- For IGBTs of voltage class up to 1200
- CMTI up to 150 V/ns
- 8 kV peak reinforc. insulation (DIN VDE)
- Integrated booster (up to 20 A peak)
- Integrated active Miller clamp
- 12- bit ADC
- Split outputs TON and TOFF
- OCP protection
- Config. ext. soft turn-off functionality
- Safety inputs on both side
- ISO 26262 SEooC (saf. req. up to ASIL B)
Benefits
- Pre-config. to drive latest IGBT techn.
- Safety doc. aids system safety design
- Comprehensive safety features
- Supports ASIL D on system level
- AEC-Q100 qualified
- Lean packaging (DSO-20)
Product Variant | Driver support | Short Circuit Protection | ADC | Output Stage Capability |
IGBT | DESAT | yes | 20A | |
IGBT | OCP | yes | 20A | |
1EDI3028AS | IGBT | DESAT | yes, w/o current source | 15A |
1EDI3035AS | SiC | DESAT | yes | 20A |
1EDI3038AS | SiC | DESAT | no | 15A |
Diagrams
Support