EiceDRIVER™ Compact Isolated Gate Driver ICs
Easy-to-design-in up to 5.7 kV (rms), 14 A galvanically isolated single channel gate driver family with separate output or Miller clamp function in DSO-8 150 mil and 300 mil package
The EiceDRIVER™ isolated gate driver portfolio consist of a Compact series and an Enhanced series. The Compact series includes the following families:
The 1ED Compact family in DSO-8 150 mil narrow body package with functional isolation (9 variants)
- The 1ED-AF products offer up to 10 A output current capability, with separate output.
- The 1ED-MF products offer up to 6 A output current capability, with active Miller Clamp.
The X3 Compact family (1ED31xx) in DSO-8 150 mil narrow body and 300 mil wide body package (8-mm creepage), fulfilling the highest isolation standards (14 variants)
- The 1ED31xxMx12H products offer up to 14 A output current capability, with separate output or Miller clamp, in DSO-8 300 mil package with UL 1577 certification VISO = 5.7 kV (rms) for 1 min and VDE 0884-11 certification (reinforced isolation) VIORM = 1767 V
- The 1ED31xxMU12F products offer up to 14 A output current capability, with separate output or Miller clamp, in DSO-8 150 mil package with UL 1577 certification VISO = 3 kV (rms) for 1 min
The 2L-SRC Compact family (1ED32xx) implementing two-level slew-rate control
- The 1ED32xxMx12H products offer two-level slew-rate control enabling on-the-fly & cycle-by-cycle gate resistor change. The products offer up to 18 A output current capability in a standard output configuration and a Miller Clamp option. Isolation certification includes UL 1577 certification VISO = 5.7 kV (rms) for 1 min and VDE 0884-11 certification (reinforced isolation) VIORM = 1767 V
Infineon now also features the EiceDRIVER™ Power 2EP1xxR family, a full-bridge transformer driver IC housed in a compact TSSOP8 pin package that provides a simple power-supply alternative to generate an asymmetric output voltage to supply isolated gate drivers. The IC features a unique duty-cycle adjustment capability, integrated temperature, short-circuit, and UVLO protections, and frequency adjustment options, all of which contribute to highly efficient, customizable, and flexible design possibilities aimed at reducing system costs and enhancing reliability. Designed to optimally supply gate drivers for various switches, it supports TRENCHSTOP™ IGBTs, OptiMOS™ MOSFETs, CoolMOS™ superjunction MOSFETs, CoolGaN™ high electron mobility transistors, and CoolSiC™ MOSFETs, working seamlessly with EiceDRIVER™ Compact Isolated Gate Driver ICs and other similar products.

EiceDRIVER™ Compact gate drivers provide driving capabilities of up to 14 A making booster solutions obsolete. They are ideal for applications using traditional switches, such as IGBTs or MOSFETs, but also for leading-edge technologies such as Silicon Carbide (SiC) MOSFET or IGBT7.
In particular the Miller Clamp option enables superior application safety by avoiding parasitic turn-on especially when driving CoolSiC™ SiC MOSFET and TRENCHSTOP™ IGBT7.
The most versatile and simplistic EiceDRIVER™ Compact galvanically isolated drivers are based on our coreless transformer (CT) technology, enabling a world class common mode transient immunity (CMTI) of 200 kV/μs. They are ideal for applications such as solar string inverters, EV charging, UPS, industrial drives, CAC, welding equipment, induction heating appliances, and power supplies for servers and telecommunication systems.
The tight propagation delay matching of our new X3 Compact family (1ED31xx) (7 ns max.), results in shorter deadtime and better accuracy for fast switching applications. All products offer
- Active shutdown to ensure a safe IGBT off-state in case the output chip is not connected to the power.
- Short-circuit clamping to limit the gate voltage during short circuit.
The drivers can operate over a wide supply voltage range, either unipolar or bipolar.
The two-level slew-rate control function in the new 2L-SRC Compact family (1ED32xx) helps to optimize system efficiency and electromagnetic interference.
1ED Compact 150 mil family | X3 Compact (1ED31xx) family | 2L-SRC Compact (1ED32xx) family |
|
|
|
1ED Compact 150 mil family | X3 Compact (1ED31xx) family | 2L-SRC Compact (1ED32xx) family |
EiceDRIVER™ isolated gate driver certification
This might also interest you
Recommended documents
Every switch needs a driver, and the right driver makes a difference.
Infineon offers different isoalted gate driver families, such as the EiceDRIVER™ Compact and the EiceDRIVER™ Enhanced. Each family has different features to protect the switch and application.
The EiceDRIVER™ isolated gate driver offers advanced features such as reinforced isolation, Miller clamp, slew rate control and short circuit protection to protect the switch and application. It also enables condition monitoring and rapid prototyping.
The EiceDRIVER™ is the perfect fit for industrial application, particular in combination with Infineon CoolSiC™ and IGBT switches.

The EiceDRIVER™ 2L-SRC Compact family (1ED32xx), with two-level slew-rate control and Miller Clamp
2L-SRC optimizes the gate resistors for EMI measurements and for normal operation, compared with the conventional solution
Up to 18 A output current, 200 kV/µs CMTI, VDE 0884-11 & UL 1577, ideal for CoolSiC™ SiC MOSFET and IGBT7 in drive, solar, UPS, etc.

- The EiceDRIVER™ X3 Compact family (1ED31xx), with up to 14 A output current, 2300 V functional isolation, 200 kV/µs CMTI
- Show system benefit of Miller clamp, separate output, active shutdown, short circuit clamping, 7-ns prop. delay matching
- Perfect for CoolSiC™ SiC MOSFET and IGBT7. VDE 0884-11 & UL 1577. For solar, EV charging, industrial drive, UPS, SMPS

You will have a glimpse of the different gate driver technologies available at Infineon and their benefits.
For a better understanding we will take a look at the optimization of external gate resistors to drive MOSFETs in a given application.
With this training, you will learn how to calculate a gate resistance value for an IGBT application, how to identify suitable gate driver ICs based on peak current and power dissipation requirements, and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.

- EiceDRIVER™ isolated gate driver family use the state-of-the-art coreless transformer (CT) isolation technology
- The CT based isolated gate driver offers higher current, lower power consumption, better CMTI and best in class propagation delay matching
- Perfect for CoolSiC™ SiC MOSFET and IGBT7. VDE 0884-11 & UL 1577. For solar, EV charging, industrial drive, UPS, etc.