IRS25751L
Overview
480 V high-voltage start-up gate-driver support ICs enable and regulated output current
EiceDRIVER™ 480 V Start up Gate Driver IC with typical 0 A source and 0 A sink currents in 5 Lead SOT23 package for IGBTs and MOSFETs.
Summary of Features
- Compact µH VIC™ Device
- Up to 480 V voltage capability
- Constant output current (4.5 mA)
- Programmable upper threshold level
- Fixed lower threshold (4.2 V)
- ENN input
- Over-temperature shutdown
- Ultra-low off current (2.5 µA)
- Internal 20.8 V clamp on OUT pin
- Excellent latch immunity on all inputs & outputs
- Integrated ESD protection on all pins
- 5-pin SOT-23 package
Diagrams
Videos
Training
Support