IRS2807DS
Overview
600 V high-side and low-side gate driver IC
600 V High and Low Side gate driver IC with typical 0.2 A source and 0.35 A sink current in SOIC-8 package.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Integrated bootstrap diode
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Independent under-voltage lockout for both channels
- 3.3 V, 5 V, and 15 V input logic compatible
- Matched propagation delay for both channels
- Lower di/dt gate driver for better noise immunity
- Outputs in phase with inputs
- Suitable for both trapezoidal and sinusoidal motor control
- RoHS compliant
Diagrams
Videos
Training
Support