Level-Shift Gate Driver ICs Robust, easy-to-use level-shift gate driver ICs for MOSFETs or IGBTs
EiceDRIVER™ level-shift gate drivers provide full driver capability with fast switching speeds, designed-in ruggedness and low power dissipation. Gate driver based solutions can save up to 30% in part count reduction and up to 50% in board space compared to discrete optocoupler or transformer-based solutions.
Level-Shift Gate Driver ICs subcategories
EiceDRIVER™ gate driver IC technologies
Thanks to technology development at Infineon and International Rectifier, our selection of gate driver ICs range from simple, cost-effective solutions to full-featured, advanced ICs.
Infineon offers two level-shift gate driver IC technologies:
- Level-shift Silicon-on-insulator (SOI) technology enables a rugged, high-voltage monolithic IC design. SOI provides low-ohmic, integrated bootstrap-diodes, protection against negative transient voltage spikes, and eliminates parasitic transistors that cause latch-up.
- Level-shift Junction Isolation (JI) technology (link to Junction Isolation page) is our industry-proven, standard MOS/CMOS process. Our high-voltage integrated circuit (HVIC) and latch-immune CMOS technologies enable monolithic construction with the best price for performance.
Silicon on insulator (SOI) technology
Infineon silicon-on-insulator (SOI) technology is a high-voltage, level-shift technology for gate driver ICs with integrated bootstrap-diode (BSD) and industry-best-in-class robustness to protect against negative transient voltage spikes. Each transistor is isolated by buried silicon dioxide eliminating parasitic bipolar transistors that can cause latch-up. This technology can also lower the level-shift power losses to minimize device-switching power dissipation. The advanced process allows monolithic high-voltage and low-voltage circuitry construction with technology-enhanced benefits.
Infineon offers three-phase and half-bridge gate driver ICs that can drive up to 8 A current and withstand voltages for each voltage class: <200 V, 600 V, 650 V, and 1200 V.
Learn more about Infineon silicon on insulator (SOI) technology
Junction-isolated (JI) technology
Pioneered by International Rectifier (IR) since 1989 with the introduction of the first monolithic product, the high-voltage integrated circuit (HVIC) technology uses patented and proprietary monolithic structures integrating bipolar, CMOS, and lateral DMOS devices with breakdown voltages above 700 V and 1400 V for operating offset voltages of 600 V and 1200 V.
Using this mixed-signal HVIC technology, both high-voltage level-shifting circuits and low-voltage analog and digital circuits can be implemented. With the ability to place high-voltage circuitry (in a 'well' formed by polysilicon rings) that can 'float' 600 V or 1200 V on the same silicon away from the rest of the low-voltage circuitry, high-side power MOSFETs, or IGBTs exist in many popular off-line circuit topologies such as buck, synchronous boost, half-bridge, full-bridge, and three-phase.
These HVIC gate drivers with floating switches are well-suited for topologies requiring high-side, half-bridge, and three-phase configurations.
Learn more about Infineon silicon on insulator (SOI) technology
- Most comprehensive portfolio
- Voltages: 1200 V, 650 V, <200 V
- High current capaiblity up to 4 A
- Three-phase and half-bridge options
- Low ohmic bootstrap-diode (BSD)
- Industry best-in-class robustness
- dV/dt immune
- Low level-shift losses
- Reliable and rugged
- Protection under abnormal operation
- Fast & reliable switching
- Integerated protection features
Login to myInfineon to see all documents available
-
Infineon EiceDRIVER™ gate driver ICs selection guide
EN
CN
02_00 | 2022-05-04 | pdf | 13 MB
-
Infineon’s solutions for automatic opening systems
EN
01_00 | 2016-01-28 | pdf | 386 KB
-
Infineon’s solutions for 3D printers
EN
01_00 | 2015-10-23 | pdf | 340 KB
-
Application Note AN-944 Use Gate Charge to Design the Gate Drive Circuit for Power MOSFETs and IGBTs
EN
JA
01_01 | 2024-11-20 | pdf | 376 KB
-
Advantages of coreless-transformer gate drivers over gate drive optocouplers
EN
01_01 | 2022-04-26 | pdf | 1.8 MB
-
Accurate Current Sensing in High Voltage Motor Drives
EN
01_00 | 2005-09-23 | pdf | 215 KB
-
Using the IR217x Linear Current Sensing ICs
EN
01_00 | 2004-06-23 | pdf | 63 KB
Top 6 FAQs. Use the search bar above to show more!
What are the benefits of Gate Drive Control ICs?
The HVIC gate drive solution typically cuts down on component counts and PCB size by 50 percent compared to discrete solutions. These devices offer an improved immunity to voltage spikes and contribute to lower switching losses for the IGBTs and FETs. Fast switching times, under-voltage lockout protection, included deadtime are other advantages of these drivers.
Gate drive design compatibility of 600V and 1200V ICs reduces strongly the design time as the same basic circuit design and layout are re-used by just substituting the equivalent ICs.
Read more
IR Gate Drivers for low voltage applications
We provide a comprehensive portfolio of 200 V level shift gate drivers, which includes 3-phase, half-bridge, or high and low side drivers for low voltage (24 V, 36 V, and 48 V) and medium voltage (60 V, 80V, 100 V, and 120 V) motor control applications. Read More here.
Read more
What is behind the name EiceDRIVER™?
EiceDRIVER™is a trademark from Infineon for many driver ICs. Historically, this trademark was placed by a company EUPEC which is now a part of Infineon. Originally EiceDRIVER™ stands for “EUPEC IGBT controlled efficiency DRIVER”.
Read more
How to get Technical Support?
The best way to reach out to our Applications Engineers is through our Infineon Developer Community
Our Applications Engineers moderate the community to ensure all questions are answered quickly and accurately, either by others in the community or by our own engineers.
If you have any further questions, please submit your request via the Infineon myCases portal. This is a direct channel to get fast and easy support for your needs.
To register, Click on "Register for myInfineon” available at the top right corner of the Infineon homepage and follow the instructions.
To take advantage of additional benefits we recommend to register your corporate email address.
To log-in, click on “Login to myInfineon”.
By clicking on the My Cases link, you will be guided to the My Cases Customer Portal.
You can visit the link directly through: https://mycases.infineon.com.
If any questions, please contact our hotline, https://www.infineon.com/call.
Read more
How to find a Partner to support on SW, HW, dev tools and services?
Infineon’s global network of partners offer products and services that complement our semiconductor device solutions to accelerate your development efforts and time to market. You can find them here: https://www.infineon.com/partnerfinder.
Read more
Where to find the Package information?
The package information is available on our homepage. Please note, that they are divided into the subcategories “Leaded and through-hole”, “Surface Mounted Devices” and “Special Packages”. You will find all relevant package information at the option that applies.
Read more