TLE7183QU
The TLE7183QU driver IC is designed to control 6 to 12 external MOSFETs forming the converter for high current 3 phase motor drives in the automotive sector. It includes features like short circuit detection, 2-bit error diagnosis and high output performance. It meets the typical requirements of automotive applications, e.g. full functionality even at low battery voltages. Its 3 high side and 3 low side output stages are powerful enough to drive MOSFETs with a gate charge of 400 nC with rise and fall times of approximately 150 ns. Typical applications are cooling fan, water pump, electrohydraulic and electric power steering. The TLE7183QU is designed for a 12 V power net. Several options are available for the fixed short circuit detection level.
Summary of Features
- Compatible with very low ohmic normal level input N-Channel MOSFETs
- Separate input for each MOSFET
- PWM frequency up to 30kHz
- Fulfils specification down to 5.5V supply voltage
- Optimized Electromagnetic Compatibility (EMC)
- TQFP-48 package with exposed heat slug
- Control inputs with TTL characteristics
- Separate source connection for each MOSFET
- Integrated minimum dead time
- Shoot through protection
- Short circuit protection with 5 fixed detection levels available
- Disable and sleep mode features
- 2-bit error diagnosis
- Thermal overload warning for driver IC
- Integrated overcurrent warning
- Integrated current sense amplifier
- 0 to 100% duty cycle
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Excellent gate voltages down to 5.5V supply
- Fast and accurate operational amplifier for current measurement
- Strong floating output stages
- TQFP48 package with exposed pad for high ambient temperature and high number of temperature cycles robustness
Potential Applications
- Fuel Pump
- Water Pump
- Oil Pump
- Engine Cooling Fan
- Electric Power Steering