TLE7185-1E
Overview
The TLE7185-1E is a driver IC dedicated to control the 6 to 12 external MOSFETs forming the converter for high current 3 phase motor drives in the automotive sector. It incorporates features like short circuit detection, diagnosis and combines it with typical automotive specific requirements. The TLE7185-1E is especially designed for low battery voltage and therefore it is specified down to 5.5V supply voltage. Typical applications are cooling fan, water pump, electro-hydraulic and electric power steering. The TLE7185-1E is designed for 12V power net.
Summary of Features
- Drives 6 N-Channel Power MOSFETs
- Separate control input for each MOSFET
- Separate Source pin for each MOSFET
- Integrated charge pump for operation at low battery voltages
- Adjustable dead time
- Shoot through protection and Shoot through option
- Analog adjustable Short Circuit Protection levels
- Low quiescent current mode
- 2 bit diagnosis / ERRx
- Over temperature warning
- Over voltage warning
- Under voltage warning
- Under voltage lockout
- 0 …95% Duty cycle of High Side MOSFETs
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Excellent gate voltages down to 5.5V supply
- Robust low cost design
- Strong floating output stages
- P-DSO package with exposed pad for high ambient temperature and high number of temperature cycles robustness
Potential Applications
- Fuel Pump
- Water Pump
- Oil Pump
- Engine Cooling Fan
- Eletric Power Steering
Support