Transformer Driver ICs EiceDRIVER™ transformer drivers ICs for MOSFETs, IGBTs, SiC MOSFETs and GaN HEMTs
Infineon now features the EiceDRIVER™ Power 2EP1xxR family, a full-bridge transformer driver IC that provides a simple power-supply alternative to generate an asymmetric output voltage to supply isolated gate drivers. The IC features a unique duty-cycle adjustment capability, integrated temperature, short-circuit, and UVLO protections, and frequency adjustment options, all of which contribute to highly efficient, customizable, and flexible design possibilities aimed at reducing system costs and enhancing reliability.
Power electronics applications employ power device switches. And power device switches require optimum gate drive solutions utilizing efficent power supplies. That’s why we offer new EiceDRIVER™ Power 2EP1xxR transformer driver IC solutions suitable for any isolated gate driver power switch, and any application. Designed to optimally supply gate drivers for various switches, it supports TRENCHSTOP™ IGBTs, OptiMOS™ MOSFETs, CoolMOS™ superjunction MOSFETs, CoolGaN™ high electron mobility transistors, and CoolSiC™ MOSFETs, working seamlessly with EiceDRIVER™ gate driver ICs and other similar products.
- EiceDRIVER™ transformer driver
- Open loop isolated power supply
- Ideal for SiC MOSFET and IGBT
- Adjustable short circuit protection
- Over-temperature protection
- Integrated power stage
- Adjustable duty cycle and frequency
- Plug and play solution
Decades of application expertise and technology development at Infineon have produced a portfolio of gate driver and transformer driver ICs for use with silicon and wide-bandgap power devices, such as MOSFETs, discrete IGBTs, IGBT modules, SiC MOSFETs and GaN HEMTs. We offer excellent product families of galvanic isolated gate drivers, automotive qualified gate drivers, 500-1200 V level shift gate drivers, non-isolated low-side drivers. We also offer transformer drivers to enable the right isolated power supply for galvanic isolated gate drivers.
Our portfolio spans a variety of configurations, voltage classes, isolation levels, protection features, and package options. State-of-the-art discrete switch families require tuning of gate drive circuits to take full advantage of their capacity and capabilities. An optimum gate drive configuration is essential for all power switches, whether they are in discrete form or in a power module.
Our EiceDRIVER™ transformer drivers enable power supplies for isolated gate drivers powering a variety of switch technologies such as IGBTs, SiC MOSFETs, GaN HEMTs and Schottkys, and others. These solutions include advanced features such as an integrated power stage, adjustable duty cyle, adjustable frequency, over current protection, overtemperature protection, ready output indication, small space-saving package, etc.
Ideal solutions are available for hundreds of end applications in such markets as automotive, industrial motor drives, solar inverters, EV charging, robotics, UPS, server and telecom power supply, small and major home appliances, battery-driven applications, and high-voltage lighting.
In this webinar, we will visit a selected Gate Driver IC portfolio which shares a common set of strengths.
Tailored Gate Driver Solutions by Infineon, This video explains why gate driver ICs are well suited for many applications such as Automotive, Major Home Appliances, Industrial Motor Drives, Solar Inverters, UPS, Switched-Mode Power Supplies, and High-Voltage Lighting.
Do you want to know more about Infineon´s gate drivers? Watch our introduction video and become familiar with our product portfolio.
Every switch needs a driver, and the right driver makes a difference.
Infineon offers different isoalted gate driver families, such as the EiceDRIVER™ Compact and the EiceDRIVER™ Enhanced. Each family has different features to protect the switch and application.
The EiceDRIVER™ isolated gate driver offers advanced features such as reinforced isolation, Miller clamp, slew rate control and short circuit protection to protect the switch and application. It also enables condition monitoring and rapid prototyping.
The EiceDRIVER™ is the perfect fit for industrial application, particular in combination with Infineon CoolSiC™ and IGBT switches.
Silicon Carbide MOSFETs bring a lot of opportunities to power electronics. However, how to achieve sufficient system benefits by using Silicon Carbide MOSFETs with suitable gate drivers? This training helps you to learn how to calculate a reference gate resistance value for your Silicon Carbide MOSFET; how to identify suitable gate driving ICs based on peak current and power dissipation requirements; and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.

This training will give you some hints on how to select the right gate driver, the requirements of industrial drives, our offering and the dimensioning of the gate driver circuit.
With this training, you will learn how to calculate a gate resistance value for an IGBT application, how to identify suitable gate driver ICs based on peak current and power dissipation requirements, and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.

Watch our webinar to discover more about technological positioning of silicon versus SiC and GaN power devices for both high and low power applications.