Automotive-qualified IGBTs
Automotive-qualified IGBT solutions supporting designer's efforts in hybrid and electric mobility
Automotive-qualified IGBTs subcategories
Collapse all subcategories Expand all subcategoriesAutomotive-qualified IGBT modules and discretes for electric mobility
Dive into the future with Infineon’s range of automotive IGBT modules that sets quality and reliability standards for power modules in hybrid and electric vehicles. High-efficiency, low-loss automotive IGBT discretes bundle the outstanding TRENCHSTOP™ and FieldStop technologies to reduce saturation voltages well below the levels offered by competing standard NPT IGBTs—without increasing the switching losses. These IGBT discretes offer maximum flexibility and scalability when it comes to the application design for all power classes.
Striving for the highest standards in performance and quality, Infineon offers a comprehensive discrete IGBT portfolio that is second to none. New products are application-specific and developed to achieve the highest value for applications such as traction inverters or onboard chargers. With a wide range of voltage classes and current settings, as well as different packages, automotive IGBT discretes are ideal for high-voltage xEV applications where efficiency, scalability, and cost savings are key priorities. Infineon’s commitment to innovation and quality means you always have the best solution.
Learn more about the IGBT portfolio.
Leading IGBT technology for highest efficiency and maximum flexibility
Infineon’s portfolio of automotive IGBT solutions includes HybridPACK™ Drive, HybridPACK™ DSC, HybridPACK™ 1 & DC6, and EasyPACK™ available in half-bridge, fourpack, and sixpack power semiconductor configurations. Designed for hybrid and electric vehicles, automotive IGBT discretes include IGBTs with or without anti-parallel diodes. Developed with world-class TRENCHSTOP™ and EDT2 technologies, Infineon’s discrete range of products offer the highest efficiency due to extremely low switching and conduction losses. Additionally, using IGBT discretes allows for very compact, yet easily scalable designs.
Distinct from automotive IGBT discretes, automotive IGBT modules cover power classes from 30 kW to 180 kW, with one single B6 module or three half-bridge modules. They provide ease of use in designing and manufacturing the inverter, optimized for direct water cooling, and include isolation.
Select the optimal automotive IGBT for your needs.
Infineon’s market leading IGBT power module
Infineon’s HybridPACK™ family features new power semiconductor modules that have been specifically designed for hybrid electric vehicle applications. Variations in the requirements for mild and full hybrid applications have been considered for each design.
Various product versions in multiple different packages enable maximum scalability across voltage and power classes ranging from 200 A to 900 A and 400 V to 1200 V (nominal chip values). The HybridPACK™ modules feature half-bridge and six-pack IGBTs and are specially designed and qualified for automotive applications.
Pick from a wide range of specially designed modules for your needs.
Compact and flexible automotive power modules
EasyPACK™ automotive power modules are compact and flexible half-bridge solutions for traction inverter, auxiliary, OBC, and DC-DC applications of hybrid and electric vehicles. This package enables high integration density, as well as a fast and easy assembly process. With two footprints, EasyPACK™ 1B and EasyPACK™ 2B, they provide a platform for different power classes and are the perfect flexible power modules for low-power solutions. Automotive Easy 1B and Easy 2B packages provide a platform for flexible topologies for applications with a power range of up to 6 kW. The automotive Easy module series is based on the well-established industrial Easy module version. The availability of a high-voltage battery system in both HEVs and EVs offers the possibility to increase efficiency and reduce the cost of some applications that are supplied by the low-voltage boardnet (14 V) in IC engine vehicles today. As EasyPACK™ is a very flexible package, customization to fit your needs is possible by adding further chip technologies in different topologies.
Choose from compact and flexible automotive power modules to match your requirements.
IGBT bare dies in discrete housing
Infineon’s IGBT chips are also available in preassembled discrete packages. The automotive IGBT discretes are ideal for high-voltage xEV applications where efficiency, scalability, space, and system cost savings are key priorities.
Discrete-based inverters are known for being flexible, scalable, and cost-efficient systems. Due to their adaptable form factor, discrete devices provide a significant advantage for system integration. Parallelizing devices to reach different power classes enables a scalable inverter platform.
High-voltage switching hybrid and electric vehicle applications
IGBTs are useful in medium- to high-power applications involving higher voltages and higher currents as opposed to MOSFETs that are more suitable for relatively lower-power applications. Infineon's automotive IGBTs meet stringent automotive requirements and are the ideal switch for high-voltage applications in both conventional cars and hybrid electric vehicles (HEVs). Thanks to their high switching frequency and short-circuit rating, the IGBTs enable high efficiency and robust automotive designs and are the perfect match for plug-in hybrid vehicles and electric cars. Infineon’s highly dependable semiconductor solutions support a wide range of motors, generators, and power classes, enabling compact and cost-efficient system designs that provide high energy efficiency thanks to the reduction of power losses. IGBTs are essential for electronic control systems, including motor control systems, inverters, and onboard chargers.
Explore how IGBTs can be used for your automotive requirements.