HybridPACK™ Drive
HybridPACK™ Drive with Si and SiC technology is Infineon’s market-leading power module for traction inverters of electric vehicles
HybridPACK™ Drive is a very compact power module optimized for hybrid and electric vehicle traction applications offering a scalable power range of 100 kW to 300 kW within the 750 V and 1200 V classes. Its design allows customers to scale performance levels with thermal stacks and different chipsets according to their desired cost-performance trade-off, while maintaining the same module footprint.
- Best-in-class Si and SiC technology
- Benchmark performance and efficiency
- Industry standard footprint
- Scalability and ease of design
- AQG324 automotive qualification
HybridPACK™ Drive with best-in-class IGBT and SiC technology
The HybridPACK™ Drive was first introduced in 2017, using Infineon’s silicon EDT2 technology, specifically optimized to deliver the best efficiency on a real-world driving cycle. In 2021 Infineon introduced the new CoolSiC™ version, based on Infineon’s silicon carbide trench MOSFET structure. Compared to planar structures, the Trench enables a higher cell density, resulting in the best-in-class figure of merit.
Next generation EDT3 and CoolSiC™ G2 technology
In 2023, Infineon launched the second generation of the power module: the HybridPACK Drive G2 with Infineon’s next generation chip technologies EDT3 (Si IGBT) and CoolSiC™ G2 MOSFET. The HybridPACK™ Drive G2 power module provides high ease-of-use and new features, such as an integration option for next-generation phase current sensor and on-chip temperature sensing, to enable system cost improvements. It allows for performances up to 300 kW within the 750 V and 1200 V classes. A higher temperature rating is enabled by the use of new materials (new black plastic housing).
With a track record of almost 8.5 million units sold since 2017, the HybridPACK™ Drive (G1/G2) is Infineon’s market-leading power module family for electric vehicles.
What are the benefits of Infineon's HybridPACK™ Drive G1 and G2?
- Most scalable power portfolio in the market with IGBT and CoolSiC™ options in 1200 V and 750 V for various power classes, without need for major system redesign
- HybridPACK™ Drive G1: EDT2 and CoolSiC™ chipset with high power density and soft switching behavior for ease of design for traction inverters in EVs
- HybridPACK™ Drive G2 continuing the success: EDT3 and CoolSiC™ G2 technology with new benchmark performance and efficiency for improved cost/performance ratio
- Full automotive qualification AQG324
Faster time to market with HybridPACK™ Drive evaluation kit
This complete system solution based on HybridPACK™ Drive accelerates design-in for traction inverters up to 300 kW. It demonstrates the market’s most scalable power solutions with HybridPACK™ Drive G2 power module, EiceDRIVER™ isolated gate drivers, coreless current and rotor position sensors, and AURIX™ MCUs.
- Get to know Infineon’s IPOSIM tool, specifically for an automotive electric vehicle inverter
- Discover the steps involved in simulating different parameters and comparing the results of different Infineon products to see which is the best fit for your application
- Understand Infineon’s purpose in delivering quality above and beyond the standard and find out how we execute that standard in development, qualification, manufacturing and testing
- Learn where and how this high-quality standard is reflected and discover our success stories
HybridPACK™ Drive addresses the 3 main challenges that main inverter solutions currently face:
- Performance increase
- Scalable performance
- And ease-of-design, aimed at reducing customer’s time to market and system cost.
- Infineon's HybridPACK™ Drive silicon carbide compact power modules cater to the increasing demand for high range, efficiency, and power in electrified vehicles, enabling longer drive range, compact size, and optimized system cost.
- The second generation of Infineon's HybridPACK™ Drive, utilizing CoolSiC™ technology, offers a scalable product family with enhanced features and package improvements, providing added value to customers.