AIKW40N65DH5
Overview
TRENCHSTOP™ 5 AUTO IGBT technology redefines “best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications.
Summary of Features
-
650V blocking voltage
-
Max junction temperature 175°C
-
Very low conduction and switching losses
-
Very low junction and case temperature
-
High power density design
-
Positive temperature coefficient in V CEsat
Benefits
-
50V higher blocking voltage
-
Highest efficiency
-
High device reliability
-
Low temperature leads to less cooling efforts
-
Less system costs
Potential Applications
-
Fast switching automotive applications
-
On-board charger
-
PFC
-
DC-DC converter
-
DC-AC converter
The AIKW40N65DH5 replaces the well known IKW40N65H5A
Quality
Support