AIKYX120N75CP2 750 V, 120A EDT2 IGBT with anti-parallel diode in reflow-solderable package TO247PLUS 4-Pin
Overview
The AIKYX120N75CP2 discrete IGBT in a 4-Pin TO247PLUS package with 750V EDT2 technology is ideal for automotive applications. It supports up to 470V battery voltages, safe fast switching and 30% reduced turn on energy loss compared to 3-pin devices. Its qualified reflow-solderable package enables innovative assembly solutions for up to 40% better thermal conductivity and highest power output on a system level.
Summary of Features
- Best-in-class 750 V TO247PLUS
- Suitable for 470 V VDC systems
- Very low VCEsat
- Short circuit robust tsc = 3 µs
- Qualified Reflow device at 260°C
- Self limiting short-circuit current
- Very tight parameter distribution
- Low gate charge QG
- Wide Power pins 2 mm
- Resistive weldable pins
- High creepage distance
- Product Validation acc. to AEC-Q101
Benefits
- Benchmark quality & switching behavior
- Ideal for automotive requirements
- Excellent parallel operation
- High reliability and operating lifetime
- Low switching losses and cooling effort
- Various power classes - same package
- Power scalability and cost optimization
- High power output by reflow-soldering
- Low costs per Ampere on system level
- Low EMI signature
- Simple gate drive design
- Higher efficiency with Kelvin emitter
Potential Applications
- Traction Inverter
- Auxiliary inverter
- DC Link Discharge Switch
Training
- Identify Infineon’s product portfolio for the EDT2 TO247PLUS family and point out its target applications and key features
- Analyze its benefits and value proposition and find the device configuration with best cost/performance position.
Support