AUIRGPS4070D0
Overview
600V co-pack Automotive Trench IGBT in a Super-247 (TO-274) package
Summary of Features
- Low V ce(ON)
- Optimized for motor drive applications
- 6us SCSOA at 25°C
- 175°C operating temperature
- AEC-Q101 qualified
- Lead-free, RoHS compliant
Benefits
- Rugged transient performance for increased reliability
- Excellent current sharing in parallel operation
- Low EMI
Potential Applications
- Main inverter
- Aircon compressor
- PTC heater
- Motor Drives
Quality
Support