CoolSiC™ hybrid devices
Silicon Carbide (SiC) diodes and transistors are key components for modern and innovative power electronic
Use of a SiC diode in combination with a silicon IGBT allows to extend the capabilities of the IGBT technology reaching the next level efficiency with hybrid power switch devices. The CoolSiC™ Hybrid products create the price-performance bridge between pure Si-solution and high performance of entirely SiC MOSFET designs.
- CoolSiC™ hybrid discretes: Fast plug & play upgrade of available discrete designs to a higher efficiency, as a rule of thumb – 0.1% efficiency increase for each 10kHz – i.e. 0.23% efficiency increase for working frequency of 23kHz.
- CoolSiC™ hybrid modules: Form the ideal bridge between purely Silicon-based and Silicon Carbide solutions. They combine IGBT chips with SiC diodes to further extend the capacity of the IGBT technology.
CoolSiC™ hybrid devices subcategories
![](/export/sites/default/_images/product/banner/Large/Banner-Visual_CoolSiC-Hybrid-Devices_1280x380.jpg_2134441083.jpg)
Ultra low switching losses comparable to SiC MOSFET
The CoolSiC™ hybrid device co-packed with SiC diode significantly reduces switching losses at almost unchanged dv/dt and di/dt values. Ultra fast IGBTs in Kelvin-emitter 4-pin packages enable reduction of switching losses at the expense of higher dv/dt or di/dt values (and thus worse EMC). Fast switching S5 TRENCHSTOP™ 5 650 V IGBT or ultra fast switching H5 TRENCHSTOP™ 5 IGBT co-packed with free- wheeling Gen6 SiC diode in TO-247- 4pin package. In addition to the discrete portfolio we offer our best-in-class 12mm height baseplate-less Easy modules in which we use our latest TRENCHSTOP™ technology S7 and H5 co-packed with a CoolSiC™ Schottky Diode.
Key features | Key benefits |
Significant reduction of switching losses. SiC MOS-like efficiency | Junction temperature reduction |
Switching frequency increase | |
Cost-effective and "safer" alternative to SiC MOSFETs | Competitve BOM while keeping high system efficiency |
Plug-and-play replacement of existing IGBT solutions | Efficiency improvement of around 0.1% for each 10 kHz switching frequency |