IKB10N60T
Overview
600 V, 10 A IGBT Discrete with anti-parallel diode in TO-263 package
Hard-switching 600 V, 10 A TRENCHSTOP™ IGBT3 copacked with soft,fast recovery anti-parallel Emitter Controlled diode in a TO-263-3 D2Pak package, leads to significant improvement of static as well as dynamic performance of the device, due to combination of trench-cell and fieldstop concept.
Summary of Features
- Lowest VCEsat drop for lower conduction losses
- Low switching losses
- Easy parallel switching capability due to positive temperature coefficient in VCEsat
- Very soft, fast recovery anti-parallel Emitter Controlled Diode
- High ruggedness, temperature stable behavior
- Low EMI emissions
- Low gate charge
- Very tight parameter distribution
Benefits
- Highest efficiency – low conduction and switching losses
- Comprehensive portfolio in 600 V and 1200 V for flexibility of design
- High device reliability
Diagrams
Videos
Support