IKD03N60RF
Overview
The RC-Drives 600 V, 3 A hard-switching IGBT3 with monolithically integrated reverse conducting diode in a TO252 package, has been developed by Infineon as a cost optimized solution for consumer drives market. This basic technology provides outstanding performance for permanent magnet synchronous and brushless DC motor drives.
Summary of Features
- Optimized parameters for up to 20% lower switching losses
- Operating range of DC to 30 kHz
- Max junction temperature 175°C
- Short circuit capability of 5µs
- Very tight parameter distribution
- Best in class current versus package size performance
- Smooth switching performance leading to low EMI levels
Benefits
- Excellent cost/performance for hard switching applications
- Outstanding temperature stability
- Very good EMI behavior
- Up to 60% space saving on the PCB
- Higher reliability due to monolithically integrated IGBT & diode due to less thermal cycling during switching
Potential Applications
- Washing machines
- General purpose inverters
- Aircon compressors
- Hard switching topologies up to 1.0 kW
Videos
Support