IKN01N60RC2
Overview
600 V, 1 A IGBT Discrete with Reverse Conducting Drive 2-diode in SOT-223 package
RC Drives 2 600 V, 1 A IGBT Discrete in PG- SOT-223 package. The RC-D2 with the monolithically integrated diode offers improvements of the performance, controllability and reliability compared to the RC-DF.
Summary of Features
- Improved controllability
- Operating range of 1 to 20 kHz
- Humidity robust design
- Maximum junction temperature 150°C
- Short circuit capability of 3 µs
- Very tight parameter distribution
- Pb free lead plating, RoHs compliant
- Complete product spectrum and SPICE models
Benefits
- Low switching loses on competitive price
- Improved controllability
- Humidity Ruggedness improvement
- Easy to design in products – drop in SMD replacement in DPAK and SOT-223
- High system realibility
- Enable inverterization of Small Appliance application with SOT-223
Diagrams
Training
Support