IKQB200N75CP2 750 V, 200 A Industrial discrete EDT2 IGBT with anti-parallel diode in TO-247PLUS SMD package
Overview
Hard-switching 750 V, 200 A EDT2 discrete in TO-247PLUS SMD package technology has been developed to fulfill the demand in CAV applications such as delivery vehicles, trucks and bus drive inverters. The TO-247PLUS SMD package, an upgrade to the existing TO-247PLUS package, enabling package backside compatibility for reflow soldering at 245°C up to 3 times. This unique, delamination-free design delivers exceptional high power density and superior thermal management.
Summary of Features
- VCE = 750 V
- IC = 200 A
- Low saturation voltage VCEsat = 1.4 V
- Low switching losses
- Short circuit ruggedness 3 μs
- IGBT co-packed with full current, soft and fast recovery diode
- Optimized for hard switching topologies up to 10 kHz
- Package backside suitable for reflow soldering at 245°C, 3 times
- Plating of pins further enable electrical resistance welding
Benefits
- Allows for increase safety margin above 400 V DC link system
- Delamination-free package with low Rth(j-hs) after reflow soldering
- Optimized performance in application conditions
- Meets application requirements of a CAV application
- Lowest conduction and switching losses
- Improved EMI performance
Diagrams
Training
Support