IKWH30N67PR7 670 V, 30 A TRENCHSTOP™ IGBT7 PR7 with anti-parallel diode in TO-247-3pin high creepage and clearance package
Overview
670 V, 30 A TRENCHSTOP™ IGBT7 PR7 in TO-247-3pin high creepage and clearance package is specifically optimized for boost PFC stage like RAC / CAC and HVAC application. It's the successor of TRENCHSTOP™ IGBT 5 with improved EMI characteristics, best-in-class reliability and robustness, offering the advanced performance and even better price-performance for high power and high switching frequency applications.
Summary of Features
- Improved EMI behavior with lower dv/dt
- Very low VCEsat = 1.4 V (typ.) at 25°C
- Higher VCE = 670 V
- High creepage and clearance distance
- Positive temperature coeffi. of VCEsat
Benefits
- Better EMI performance
- Advanced performance in high switching
- More design flexibility
- Improved isolation for high reliability
- Easy paralleling
Diagrams
Support