IKZ50N65EH5
Overview
To further enhance the best-in-class performance of the TRENCHSTOP™ 5 IGBT technology, Infineon offers the technology in a high power package with an extra Kelvin emitter pin. The TO-247 4pin provides ultra-low inductance to the gate-emitter control loop and brings TRENCHSTOP™ 5 IGBT to the next level of best in class switching performance. The standard TO-247 package body has been taken and an extra, 4th pin, has been added to enable the Kelvin emitter configuration.
Summary of Features
- Extremely low control inductance loop
- Emitter pin for driver feedback
- Same creepage distance of collector emitter as standard TO-247 package
- 20% reduction in total switching losses compared to TO-247 package using same technology
Benefits
- System efficiency improvement compared to standard TO-247
- Benefit increase at high current conditions
- IGBTs operates under lower junction temperature
- Much less power dissipation under overcurrent conditions
Potential Applications
- Uninterruptible power supply
- Datacenters
- Telecom Rectifiers
- Photovoltaic Inverters
- Server
Videos
Support