TRENCHSTOP™ 5 S5
Overview
S5 Technology: Medium speed switching IGBT with full rated current diode
Developed with the customer in mind - S5 is a IGBT family addressing applications switching between 10 kHz and 40 kHz to deliver high efficiency, faster time to market cycles, circuit design complexity reduction and PCB bill of material cost optimization.
Related information about other products in this family
Products
Highlights
The TRENCHSTOP™ 5 S5 family is packed with features to help the designers achieve their goals without the need to increase circuit complexity.
- Static behavior - mild positive temperature coefficient VCE(sat), meaning paralleling is no problem and efficiency isn’t compromised during high temperature operation. At 175°C, typical VCE(sat) is a low 1.6 V.
- Dynamic behavior – single gate resistance selection for turn-on/turn-off due to the smooth switching behavior. Clean gate signals, low dv/dt, low and very symmetrical voltage overshoot.
Key features | Key benefits | Application |
---|---|---|
|
|
|
|
|
This might also interest you
Videos
Support