DF1000R17IE4P 1700 V, 1000 A chopper IGBT module
Overview
PrimePACK™3 1700 V , 1000 A chopper IGBT module with TRENCHSTOP™ IGBT4, emitter controlled diode, NTC and pre-applied Thermal Interface Material.
Summary of Features
- Extended Operation Temperature Tvj op
- High DC Stability
- High Current Density
- Low Switching Losses
- Tvj op= 150°C
- Low VCEsat
- Package with CTI > 400
- High Creepage and Clearance Distances
- High Power and Thermal Cycling Capability
- Copper Base Plate
- UL recognized
Benefits
- High Power Density
- Standardized housing
Diagrams
Support