DF300R07W2H3_B77 650 V, 300 A 3-level IGBT module
Overview
EasyPACK™ 2B 650 V, 300 A 3-level IGBT module with Trench/Fieldstop IGBT H3 and rapid diode and PressFIT / NTC.
Summary of Features
- Easy of use
- compact design
- optimized performance
- Increased blocking voltage capability up to 650 V
- Low inductive design
- Low switching losses
- Low VCE,sat
- Al2O3 substrate with low thermal resistance
- Compact design
- PressFIT contact technology
- Rugged mounting due to integrated mounting clamp
Benefits
- Best cost-performance ratio with reduced system costs
- High degree of freedom in design
- Highest efficiency and power density
Diagrams
Videos
Support