F3L225R07W2H3P_B63 650 V, 225 A 3-level IGBT module
Overview
EasyPACK™ 2B 650 V 225 A 3-level phase leg IGBT module with High Speed IGBT H3, NTC, active "Neutral Point Clamp 2", PressFIT Contact Technology and pre-applied Thermal Interface Material.
Summary of Features
- Low inductive design
- Low Switching Losses
- Low VCE(sat)
- Al 2O3 Substrate with Low Thermal Resistance
- Compact design
- PressFIT Contact Technology
- Rugged mounting due to integrated mounting clamps
Benefits
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagrams
Videos
Support