F3L400R07W3S5_B59 650 V, 400 A 3-level IGBT module
Overview
EasyPACK™ 3B 650 V, 400 A 3-level IGBT module with TRENCHSTOP™ 5, NTC and PressFIT contact technology for 1000V DC PV systems in three level NPC1 topology for up to 150 kVA.
Summary of Features
- 1000 V DC system (PV Inverter)
- Efficiency max. 99% (PV Inverter)
- Reactive power capability with cos φ = 0.8 (PV Inverter)
- Output power > 100kVA (PV Inverter)
Benefits
- Excellent performance
- Easy3B housing
- 650 V TRENCHSTOP™5 IGBT used
- T1/T4 (400 A) with S5
- T2/T3 (300 A) with L5
- Full reactive power capability (PV Inverter)
Diagrams
Support