FD300R07PE4_B6 650 V, 300 A chopper IGBT module
Overview
EconoPACK™ 4 650 V three phase chopper IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled 4 diode and NTC
Summary of Features
- Increased blocking voltage capability to 650 V
- Extended Operation Temperature T(vj op)
- T(vj op) = 150°C
- V CE(sat) with positive Temperature Coefficient
- 4 kV AC 1min Insulation
- High mechanical robustness
- Integrated NTC temperature sensor
- Isolated Base Plate
- Standard Housing
Benefits
- Compact Modules
- Easy and most reliable assembly
- No Plugs and Cables required
- Ideal for Low Inductive System Designs
Potential Applications
Diagrams
Support