FD300R17KE4P 1700 V, 300 A chopper IGBT module
Overview
62 mm 1700 V, 300 A chopper IGBT4 module with pre-applied Thermal Interface Material.
Summary of Features
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 150 °C (max 175 °C)
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Support