FF1000R17IE4D_B2 1700 V, 1000 A dual IGBT module
Overview
PrimePACK™ 3 1700 V, 1000 A half-bridge dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and fast switching chip especially developed for Traction applications.
Summary of Features
- Extended operation temperature Tvj op
- High DC stability
- High current density
- Low switching losses
- Tvj op = 150°C
- Low VCEsat
- Package with CTI > 400
- High creepage and clearance distances
- High power and thermal cycling capability
- Copper base plate
- UL recognized
Benefits
- High power density
- Standardized housing
- Potential applications: Power converter and inverter for wind turbines
- Power transmission and distribution
Diagrams
Support