FF1200R17IP5P 1700 V, 1200 A dual IGBT module
Overview
PrimePACK™2 1700 V, 1200 A dual IGBT module with TRENCHSTOP™ IGBT5 and .XT interconnection technology, Emitter Controlled 5 diode, NTC and pre-applied Thermal Interface Material.
Summary of Features
- Extended operating temperature (T vjop = 175°C)
- Output current increased by more than 25% in the same footprint
- Copper Bonds for high current carrying capabilities
- Sintering of chips for highest power cycling capabilities
- Total losses reduced by up to 20%
- Package with CTI > 400
Benefits
- Increase in Power Density by up to 25%
- Up to 10 times longer lifetime
- Less cooling effort for same output power
- Enables higher system overload conditions
Diagrams
Support