FF1800R23IE7P 2300 V, 1800 A dual IGBT module
Overview
PrimePACK™ 3+ 2300 V, 1800 A dual IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode and NTC with pre-applied Thermal Interface Material.
Summary of Features
- New voltage class of 2300 V low CR-FIT rate <100 FIT @1500 V, 25 °C, 0 meters above sea level
- High current rating 1800 A in the PrimePACK™ 3+ package
- Short-term overload temperature operation (Tvjop,max = 175 °C, <1 s)
- Package with CTI >400
Benefits
- High power density (1.6 MVA, air-cooled) in NPC2 topology with PrimePACK™3+ package (37 % higher than NPC1 IGBT4)
- Reduced $/W at the system level
- Better fault (LVRT/HVRT) handling capability
- Lower failures in the field → lower inverter maintenance costs
- Reduced effort in system design
Diagrams
Videos
Training
Let the sun shine with Infineon’s new 2300 V PrimePACK™ 3+ module for 1500 V PV central inverters. In this training, you can get to know them.
Support