FF200R12KE3 1200 V, 200 A dual IGBT module
Overview
62 mm 1200 V, 200 A dual IGBT module with TRENCHSTOP™ IGBT3 and emitter controlled high efficiency diode.
Summary of Features
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 125 °C (max 150 °C)
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Support