FF225R12ME4P_B11 1200 V, 225 A dual IGBT module
Overview
EconoDUAL™ 3 1200 V, 225 A dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled HE Diode, NTC, PressFIT Contact Technology and pre-applied Thermal Interface Material. Also available as variation with Soldering connection technology: FF225R12ME4.
Summary of Features
- Low VCEsat
- Tvj op = 150°C
- Standard housing
- Pre-applied Thermal Interface Material
Benefits
- Compact modules
- Easy and most reliable assembly
- No plugs and cables required
- Ideal for low inductive system designs
Diagrams
Videos
Support