FF300R12KE4_E 1200 V, 300 A common emitter IGBT module
Overview
62 mm C-series 1200 V, 300 A 3-level IGBT modules with Emitter Controlled HE diode and fast trench/fieldstop IGBT4. 3-level phase leg configurations are possible in combination with our 1200 V 62 mm dual modules (e.g. FF300R12KE4).
Summary of Features
- Tvj op = 150°C
- 4 kV AC 1min Insulation
- Package with CTI > 400
- High Creepage and Clearance Distances
- RoHS compliant
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Support