FF300R12KE4P 1200 V, 300 A dual IGBT module
Overview
62 mm 1200 V, 300 A dual IGBT module with TRENCHSTOP™ IGBT4, optimized emitter controlled diode and pre-applied Thermal Interface Material
Summary of Features
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 150 °C
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Videos
Support