FF300R12KT3P_E 1200 V, 300 A common emitter IGBT module
Overview
The half-bridge 62 mm 1200 V, 300 A Common Emitter IGBT module. This IGBT module is equipped with a fast TRENCHSTOP™ IGBT3, Emitter Controlled diode and pre-applied Thermal Interface Material. The 3-level phase leg configurations are possible in combination with a second 62 mm half-bridge module (e.g. FF300R12KT3).
Summary of Features
- Thermal Interface Material pre applied
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 125°C (max 150°C)
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Videos
Support