FF300R12ME7_B11 1200 V, 300 A dual IGBT module
Overview
EconoDUAL™ 3 1200 V, 300 A dual TRENCHSTOP™ IGBT7 module with emitter controlled 7 diode, NTC and PressFIT contact technology.
Summary of Features
- Highest power density
- Tvj op = 175°C overload
- PressFIT control pins and screw power terminals
- Integrated NTC temperature sensor
- Isolated baseplate
- Compact and robust design with molded terminals
- solderable press-fit auxiliary terminals
Benefits
- Higher inverter output current for the same frame size
- Reduced system costs by simplification of the inverter systems
- Easy and most reliable assembly
- High inter-connection reliability
- suitable for press-in & soldering process
Diagrams
Videos
Training
Support