FF300R17ME7_B11 1700 V, 300 A dual IGBT module
Overview
EconoDUAL™ 3 1700 V, 300 A dual TRENCHSTOP™ IGBT7 module with emitter controlled 7 diode, NTC and PressFIT contact technology.
Summary of Features
- High power density
- Low VCEsat with positive temperature coefficient
- Tvj op = 175°C overload
- Optimized switching losses
- Enhanced controllability of dv/dt
- Improved diode softness and Erec
- Enhanced comic ray robustness
- Improved terminals
- PressFIT control pins and screw power terminals
- Integrated NTC temperature sensor
- Isolated baseplate
- Compact and robust design with molded terminals
Benefits
- Higher inverter output current for the same frame size
- Avoidance of paralleling of IGBT modules
- Reduced system costs by simplification of the inverter systems
- Easy and most reliable assembly
Diagrams
Support