FF400R12KE3_B2 1200 V, 400 A dual IGBT module
Overview
62 mm C-series 1200V dual IGBT module with trench/fieldstop IGBT3, Emitter Controlled High Efficiency diode and M5 power terminals.
Summary of Features
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 125 °C (max 150 °C)
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Benefits
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagrams
Support