FF450R12KE7_E 1200 V, 450 A common emitter IGBT module
Overview
62 mm 1200 V, 450 A common emitter IGBT module with TRENCHSTOP™ IGBT7 and emitter controlled diode.
Summary of Features
- Highest power density
- Best-in-class VCEsat
- Tvj op = 175°C overload
- High creepage and clearance distances
- Isolated base plate
- Standard housing
- RoHS compliant
- 4 kV AC 1 min Insulation
- Package with CTI > 400
- UL/CSA certification with UL1557 E83336
Benefits
- higher current capability
- for NPC2 in 3-level configuration
- Highest power density
- Avoidance of paralleling of IGBT modules
- Reduced system costs
- Highest reliability
Diagrams
Support