FF600R12IP4 1200 V, 600 A dual IGBT module
Overview
PrimePACK™ 2 1200 V, 600 A half-bridge dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode, NTC and soft switching chip. Also available with Thermal Interface Material.
Summary of Features
- Extended operation temperature Tvj op
- High DC stability
- High short circuit capability, self limiting short circuit current
- Unbeatable robustness
- VCEsat with positive temperature coefficient
- Low VCEsat
- 4 kV AC 1 min insulation
- Package with CTI > 400
- High creepage and clearance distances
- High power and thermal cycling capability
- Substrate for low thermal resistance
- UL recognized
Benefits
- High power density
- Standardized housing
Diagrams
Support