FF800R12KE7 1200 V, 800 A dual IGBT module
Overview
62 mm 1200 V, 800 A dual low sat & fast trench IGBT module with TRENCHSTOP™ IGBT7 and emitter controlled 7 diode.
Summary of Features
- Highest power density
- Best-in-class VCE,sat
- Tvj op = 175 °C overload
- High Creepage and Clearance Distances
- RoHS compliant
- 4 kV AC 1 min Insulation
- Package with CTI > 400
- UL/CSA Certification with UL1557 E83336
Benefits
- Existing packages with higher current capability, allows to increase inverter output power with same frame size
- Highest power density
- Avoidance of paralleling of IGBT modules
- Reduced system costs by simplification of the inverter systems
- Flexibility
- Highest reliability
Diagrams
Videos
Training
In this training we will present TRENCHSTOP™ IGBT7 by focusing on its key features and technical benefits. We will also see the existing and planned portfolio of IGBT7 for industrial drives applications.
Support