FF900R12IE4 1200 V, 900 A dual IGBT module
Overview
PrimePACK™ 2 1200 V, 900 A half-bridge dual IGBT module with TRENCHSTOP™ IGBT4, Emitter Controlled 4 Diode, NTC and fast switching chip. Also available with pre-applied Thermal Interface Material.
Summary of Features
- Extended operation temperature Tvj op
- High DC stability
- High short circuit capability, self limiting short circuit current
- Low switching losses
- Unbeatable robustness
- VCEsat with positive temperature coefficient
- 4 kV AC 1 min insulation
- Package with CTI > 400
- High creepage and clearance distances
- High power and thermal cycling capability
- Substrate for low thermal resistance
- UL recognized
Benefits
- High power density
- Standardized housing
Diagrams
Support