FP100R12N3T7_B11 1200 V, 100 A PIM IGBT module
EconoPIM™ 3 1200 V, 100 A three phase PIM IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode, NTC and PressFIT contact technology. The PIM (Power Integrated Modules) with integration of rectifier and brake chopper enables system cost savings. Also available as variation with solder contact mounting technology and EconoPIM™ 2 package
Summary of Features
- TRENCHSTOP™ IGBT7
- Low VCEsat and Low switching losses
- Overload operation up to 175°C
- 2.5 kV AC 1min insulation
- High reliability and power density
- Copper base plate for optimized heat spread
- High power density
- PressFIT contact technology
- RoHS-compliant modules
Benefits
- Compact module concept
- Optimized development cycle time and cost
- Configuration flexibility
- Fast, reliable and low cost mounting concept
Customers of power electronics require ever more modern, easy connection technologies, which also provide a higher reliability to meet the trends to higher temperatures and new applications.
In this training we will present TRENCHSTOP™ IGBT7 by focusing on its key features and technical benefits. We will also see the existing and planned portfolio of IGBT7 for industrial drives applications.