FP10R12W1T7_B11 1200 V, 10 A PIM IGBT module
Overview
EasyPIM™ 1B 1200 V, 10 A three phase input rectifier PIM (Power Integrated Modules) IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode, NTC and PressFIT Contact Technology.
Summary of Features
- Low on state voltage VCE(sat) and Vf
- Tvj op=175°C at overload
- Enhanced controllability of dv/dt
- Optimized switching losses for dv/dt = 5kV/µs
- 8 μs short-circuit robustness
- Improved FWD softness
Benefits
- Higher power density
- Low losses to meet energy efficiency requirements
- Optimized trade-off between losses and EMI
- Lower system cost
Diagrams
Videos
Training
Support