FP150R12KT4_B11 1200 V, 150 A PIM three phase input rectifier IGBT module
Overview
EconoPIM™3 1200 V, 150 A three-phase IGBT module with fast Trench/Fieldstop IGBT4, Emitter Controlled Diode, NTC and PressFIT Contact Technology. Also available with pre-applied Thermal Interface Material.
Summary of Features
- Low Switching Losses
- Low VCEsat
- Tvj op = 150°C
- VCEsat with positive Temperature Coefficient
- High Power and Thermal Cycling Capability
- Integrated NTC temperature sensor
- Copper Base Plate
- Standard Housing
Benefits
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagrams
Videos
Support