FP15R12W1T7P_B11 1200 V, 15 A PIM IGBT module
Overview
EasyPIM™ 1B 1200 V, 15 A three phase input rectifier PIM (Power Integrated Modules) IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode, NTC, Thermal Interface Material (TIM) and PressFIT contact technology.
Summary of Features
- Low VCEsat
- TRENCHSTOP™ IGBT7
- Overload operation up to 175°C
- 2.5 kV AC 1min insulation
- Al2O3 substrate with low thermal resistance
- High power density
- Compact design
- Solder contact technology
Diagrams
Support