FP25R12KT4 1200 V, 25 A PIM three phase input rectifier IGBT module
Overview
EconoPIM™ 2 1200 V, 25 A three-phase IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC. Also available as variation with PressFIT mounting technology.
Summary of Features
- Extended Operation temperature Tvj op
- Low switching losses
- Tvj op = 150°C
- High power and thermal cycling capability
- Integrated NTC temperature sensor
- Isolated copper Base Plate
- Solder contact technology
- RoHS compliant
- Standard housing
Benefits
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagrams
Support