FP25R12W1T7 1200 V, 25 A PIM IGBT module
Overview
EasyPIM™ 1B 1200 V, 25 A three phase input rectifier PIM (Power Integrated Modules) IGBT module with TRENCHSTOP™ IGBT7, Emitter Controlled 7 diode and NTC. Also available with PressFIT contact technology.
Summary of Features
- Low on state voltage VCE(sat) and Vf
- Tvj op=175°C at overload
- Enhanced controllability of dv/dt
- Optimized switching losses for dv/dt = 5kV/µs
- 8 μs short-circuit robustness
- Improved FWD softness
Benefits
- Higher power density due to use of smaller power modules
- Low losses to meet energy efficiency requirements
- Optimized trade-off between losses and EMI
- Lower system cost
Diagrams
Support