FP35R12KT4_B11 1200 V, 35 A PIM three phase input rectifier IGBT module
Overview
EconoPIM™2 1200 V, 35 A three-phase IGBT module with fast Trench/Fieldstop IGBT4, Emitter Controlled 4 diode, NTC and PressFIT Contact Technology.
Summary of Features
- Low Switching Losses
- Low VCEsat
- Tvj op = 150°C
- VCEsat with positive Temperature Coefficient
- High Power and Thermal Cycling Capability
- Integrated NTC temperature sensor
- Copper Base Plate
- Standard Housing
Benefits
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagrams
Videos
Support